*October 8, 2007 *Doc. ID: 69431, S-72076, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SQ9945AEY D G S M1 3 G S S NMOS W=434200u L=0.30u M2 S G S D PMOS W=434200u L=0.90u R1 D 3 RTEMP 44E-3 CGS G S 420E-12 DBD S D DBD ************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 16E-3 RD = 0 NSUB = 1.9E17 + kp = 1.97E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 3E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4.1E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 1.8E16 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=240E-12 VJ=0.38 M=0.30 +FC=0.5 TT=3.81e-08 TREF=25 BV=61 +RS=1.330e-02 N=1.372 IS=1.084e-09 IK=1000 +EG=1.356 XTI=9.012e-08 TRS=3.291e-03 ) *************************************************************** .MODEL RTEMP R (TC1=7E-3 TC2=6.5E-6) *************************************************************** .ENDS