*January 21, 2008 *Doc. ID: 69436, S-80054, Rev. B *File Name: Si4642DY_PS.txt and Si4642DY_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .subckt si4642dy d g s x1 d g s si4642dy_mos x2 s d si4642dy_schottky .ends si4642dy .SUBCKT Si4642DY_mos D G S M1 3 GX S S NMOS W=8493121u L=0.25u M2 S GX S D PMOS W=8493121u L=0.30u RG G GX 1.5 R1 D 3 RTEMP 1E-3 CGS GX S 3900E-12 *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 1.6E-3 RD = 0 NSUB = 1.6E17 + KP = 8E-6 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 3E16 IS = 0 TPG = -1) *************************************************************** .MODEL RTEMP RES (TC1=10E-3 TC2=5.5E-6) *************************************************************** .ends si4642dy_mos .subckt si4642dy_schottky 7 5 d1 7 5 sdsm d2 7 5 sdlg d3 7 4 sdrev d4 5 4 sdblk .model sdsm d (is=1.149e-11 n=1.101 eg=1.072 xti=7.580 +rs=1.612e-03 trs1=2.914e-03) .model sdlg d (is=1.229e-05 n=1.149 eg=6.414e-01 xti=7.627e-01 +rs=4.118e-02 trs1=6.462e-03 +vj=0.38 cjo=1700e-12 m=0.34) .model sdrev d (is=2.8e-5 n=1.449 eg=1.829e-01 xti=2.492e+01) .model sdblk d (is=1e-11 n=1) .ends si4642dy_schottky