*October 22, 2007 *Doc. ID: 69443, S-72175, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. *Dn1 Gn1 Sn1 Dn2 Gn2 Sn2 .SUBCKT Si7224DN 8 2 1 6 4 3 X1 8 2 1 Si7224C1 X2 6 4 3 Si7224C2 .ENDS Si7224DN *Channel 1 .SUBCKT Si7224C1 D G S M1 3 GX S S NMOS W=853312u L=0.25u M2 S GX S D PMOS W=853312u L=0.28u RG G GX 3.3 R1 D 3 RTEMP 13E-3 CGS GX S 415E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 12.8E-3 RD = 0 NSUB = 1.97E17 + kp = 1.6E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 7E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4.1E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 4E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=180E-12 VJ=0.38 M=0.35 +FC=0.5 TT=1.34e-08 TREF=25 BV=31 +RS=1.107e-02 N=1.287 IS=1.935e-10 IK=1000 +EG=1.193 XTI=7.329e-01 TRS=2.941e-03 ) **************************************************************** .MODEL RTEMP R (TC1=9E-3 TC2=5.5E-6) **************************************************************** .ENDS Si7224C1 *Channel 2 .SUBCKT Si7224C2 D G S M1 3 GX S S NMOS W=1239969u L=0.25u M2 S GX S D PMOS W=1239969u L=0.28u RG G GX 2.7 R1 D 3 RTEMP 9.7E-3 CGS GX S 415E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 9E-3 RD = 0 NSUB = 3E17 + kp = 1.4E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 7E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4.1E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 4E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=160E-12 VJ=0.38 M=0.33 +FC=0.5 TT=1.2e-08 TREF=25 BV=31 +RS=1.019e-02 N=1.155 IS=1.491e-11 IK=1000 +EG=1.197 XTI=1.452 TRS=3.311e-03 ) **************************************************************** .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) **************************************************************** .ENDS Si7224C2