*October 29, 2007 *Doc. ID: 69448, S-72189, Rev. A *File Name: Si1300BDL_PS.txt and Si1300BDL_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si1300BDL D G S M1 3 GX S S NMOS W=17473u L=0.25u M2 S GX S D PMOS W=17473u L=0.45u RG G GX 7 R1 D 3 RTEMP 2.4E-1 CGS GX S 26E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.75E-8 + RS = 3E-1 RD = 0 NSUB = 2.3E17 + KP = 2.7E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 3E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.75E-8 +NSUB = 9E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=20E-12 VJ=0.38 M=0.18 +FC=0.5 TT=2e-08 T_MEASURED=25 BV=21 +RS=4.000e-01 N=1.343 IS=1.061e-13 IKF=1000 +EG=1.041 XTI=4.866 TRS1=1.090e-05 ) **************************************************************** .MODEL RTEMP RES (TC1=6E-3 TC2=5.5E-6) **************************************************************** .ENDS