*Mar 25, 2013
*ECN S13-0634, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiA415DJ D G S
M1  3  GX S S PMOS W=2348000u L=0.25u               
M2  S  GX S D NMOS W=2348000u L=0.41u 
RG  G  GX     7
R1  D  3      RTEMP 10E-3
CGS GX S      360E-12
DBD D  S      DBD
***************************************************************  
.MODEL  PMOS        PMOS ( LEVEL  = 3          TOX    = 3E-8
+ RS     = 10E-3           RD     = 0          NSUB   = 4.2E16
+ KP     = 4.3E-6          UO     = 400             
+ VMAX   = 0               XJ     = 5E-7       KAPPA  = 1E-3
+ ETA    = 1E-4            TPG    = -1  
+ IS     = 0               LD     = 0                        
+ CGSO   = 0               CGDO   = 0          CGBO   = 0 
+ TLEV   = 1               BEX    = -1.5       TCV    = 3E-3
+ NFS    = 0.8E12          DELTA  = 0.1)
*************************************************************** 
.MODEL  NMOS        NMOS ( LEVEL  = 3          TOX    = 3E-8
+NSUB    = 4E16            IS     = 0          TPG    = -1)   
*************************************************************** 
.MODEL DBD D (CJO=125E-12 VJ=0.38 M=0.26
+FC=0.5 TT=1.2e-08 TREF=25 BV=21
+RS=2.053e-02 N=1.188 IS=5.145e-10 IK=1000
+EG=6.956e-01 XTI=1.099e+01 TRS=-2.772e-03)
*************************************************************** 
.MODEL RTEMP R (TC1=6E-3 TC2=5.5E-6)
*************************************************************** 
.ENDS
