*November 26, 2007 *Doc. ID: 69462, S-72407, Rev. A *File Name: Si1303EDL_PS.txt and Si1303EDL_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si1303EDL 4 1 2 M1 3 1 2 2 PMOS W=111936u L=0.50u M2 2 1 2 4 NMOS W=111936u L=0.80u R1 4 3 RTEMP 65E-3 CGS 1 2 85E-12 DBD 4 2 DBD ******************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 + RS = 235E-3 RD = 0 NSUB = 1.6E16 + KP = 1.9E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 3E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ******************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 4.5E16 NFS = 10E11 TPG = -1) ******************************************************************** .MODEL DBD D (CJO=60E-12 VJ=0.38 M=0.30 +RS=0.1 FC=0.5 IS=1E-12 TT=5E-8 N=1 BV=20.2) ******************************************************************** .MODEL RTEMP RES (TC1=10E-3 TC2=5.5E-6) ******************************************************************** .ENDS