*November 19, 2007 *Doc. ID: 69466, S-72406, Rev. A *File Name: Si1305EDL_PS.txt and Si1305EDL_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si1305EDL 4 1 2 M1 3 1 2 2 PMOS W=74651u L=0.50u M2 2 1 2 4 NMOS W=74651u L=1.25u R1 4 3 RTEMP 890E-4 CGS 1 2 140E-12 DBD 4 2 DBD ******************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 1100E-4 RD = 0 NSUB = 0.45E16 + KP = 3.8E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 10E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ******************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 20E16 NFS = 10E11 TPG = -1) ******************************************************************** .MODEL DBD D (CJO=100E-12 VJ=0.38 M=0.31 +RS=1 FC=0.5 IS=0.2E-8 TT=5E-8 N=1 BV=20.2) ******************************************************************** .MODEL RTEMP RES (TC1=7E-3 TC2=5.5E-6) ******************************************************************** .ENDS