*November 19, 2007 *Doc. ID: 69680, S-72404, Rev. A *File Name: SiA810DJ_PS.txt and SiA810DJ_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .subckt SiA810DJ d g s a k x1 d g s SiA810DJ_mos x2 a k SiA810DJ_schottky .ends SiA810DJ .SUBCKT SiA810DJ_mos D G S M1 3 GX S S NMOS W=361042u L=0.25u M2 S GX S D PMOS W=361042u L=0.30u RG G GX 2.5 R1 D 3 RTEMP 19E-3 CGS GX S 290E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 18E-3 RD = 0 NSUB = 3.1E17 + kp = 2.9E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 8E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=60E-12 VJ=0.38 M=0.15 +FC=0.5 TT=1.15E-8 T_MEASURED=25 BV=21 +RS=2.883e-02 N=1.502 IS=1e-07 IKF=100 +EG=8.929e-01 XTI=9.613e-02 TRS1=7.443e-07 ) **************************************************************** .MODEL RTEMP RES (TC1=7.5E-3 TC2=5.5E-6) *************************************************************** .ENDS SiA810DJ_mos .subckt SiA810DJ_schottky 7 5 r1 7 1 7.97e-02 tc=2.32e-02,-1.52e-04 d1 1 5 sdsm r2 7 2 1.05 tc=0.6,1.96e-02 d2 2 5 sdlg .model sdsm d ( +is=1.81e-06 n=9.32e-01 ikf=1 eg=6.23e-01 +xti=2.19e-01 +bv=50 ibv=1e-1 ) .model sdlg d ( +is=1.95e-05 n=1.61 ikf=1 eg=4.9e-01 +xti=10 +bv=50 ibv=1e-1 +vj=0.233 cjo=261e-12 m=0.393) .ends SiA810DJ_schottky