*January 21, 2008 *Doc. ID: 69687, S-80009, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si8429DB D G S M1 3 GX S S PMOS W=1315616u L=0.25u M2 S GX S D NMOS W=1315616u L=0.48u RG G GX 22 R1 D 3 RTEMP 14E-3 CGS GX S 500E-12 DBD D S DBD ************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.3E-8 + RS = 12E-3 RD = 0 NSUB = 1E14 + KP = 1.1E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-5 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 1.85E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.3E-8 +NSUB = 2E17 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=360E-12 VJ=0.38 M=0.26 +FC=0.5 TT=3.43e-08 TREF=25 BV=8.2 +RS=3.687e-02 N=1.715 IS=5.505e-06 IK=1000 +EG=7.679e-01 XTI=6.080e-03 TRS=-1.045e-04) *************************************************************** .MODEL RTEMP R (TC1=3.6E-3 TC2=5.5E-6) *************************************************************** .ENDS