*March 3, 2008 *Doc. ID: 69692, S-80400, Rev. A *File Name: SiB411DK_PS.txt and SiB411DK_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiB411DK D G S M1 3 GX S S PMOS W=429650u L=0.25u M2 S GX S D NMOS W=429650u L=0.48u RG G GX 7.5 R1 D 3 RTEMP 2E-2 CGS GX S 200E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 2E-2 RD = 0 NSUB = 2E16 + KP = 1.1E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 9E16 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=70E-12 VJ=0.38 M=0.18 +FC=0.5 TT=1.01e-08 T_MEASURED=25 BV=21 +RS=1.794e-02 N=2.065 IS=1.271e-06 IKF=1000 +EG=9.109e-01 XTI=5.138 TRS1=1.063e-06 ) *************************************************************** .MODEL RTEMP RES (TC1=8E-3 TC2=5.5E-6) *************************************************************** .ENDS