*March 3, 2008 *Doc. ID: 69696, S-80401, Rev. A *File Name: Si8424DB_PS.txt and Si8424DB_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si8424DB D G S M1 3 GX S S NMOS W=1389432u L=0.25u M2 S GX S D PMOS W=1389432u L=0.35u RG G GX 13 R1 D 3 RTEMP 16E-3 CGS GX S 1160E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.3E-8 + RS = 8E-3 RD = 0 NSUB = 4.53E17 + KP = 4E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.3E-8 +NSUB = 2.4E17 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=450E-12 VJ=0.38 M=0.20 +FC=0.5 TT=2.66e-08 T_MEASURED=25 BV=8.2 +RS=1.970e-02 N=1.078 IS=3.559e-09 IKF=1000 +EG=8.436e-01 XTI=1.000e-01 TRS1=1.311e-03 ) **************************************************************** .MODEL RTEMP RES (TC1=4.5E-3 TC2=5.5E-6) **************************************************************** .ENDS