*November 19, 2007 *Doc. ID: 69703, S-72403, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si3850ADV D G1 S1 G2 S2 X1 D G1 S1 Si3850N X2 D G2 S2 Si3850P .ENDS Si3850ADV *N-CH .SUBCKT Si3850N D G S M1 3 GX S S NMOS W=47210u L=0.25u M2 S GX S D PMOS W=47210u L=0.92u RG G GX 3.5 R1 D 3 RTEMP 7E-2 CGS GX S 50E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 + RS = 8.7E-2 RD = 0 NSUB = 1.96E17 + KP = 2E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 3E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 1.6E17 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=42E-12 VJ=0.38 M=0.18 +FC=0.5 TT=1.13e-08 TREF=25 BV=20.2 +RS=7.85E-02 N=1.51E+00 IS=1.51E-09 IK=1000 +EG=9.95E-01 XTI=2.57E+00 TRS=1.42E-07 ) **************************************************************** .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) **************************************************************** .ENDS Si3850N *P-CH .SUBCKT Si3850P D G S M1 3 GX S S PMOS W=47210u L=0.25u M2 S GX S D NMOS W=47210u L=0.85u RG G GX 10.5 R1 D 3 RTEMP 17E-2 CGS GX S 65E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 + RS = 13E-2 RD = 0 NSUB = 5E16 + KP = 8.2E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 3E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 1.2E17 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=50E-12 VJ=0.38 M=0.19 +FC=0.5 TT=8.44e-09 TREF=25 BV=21 +RS=3.255e-01 N=1.419 IS=5.694e-10 IK=1000 +EG=6.704e-01 XTI=1.326e+01 TRS=2.811e-12 ) *************************************************************** .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) *************************************************************** .ENDS Si3850P