*March 3, 2008 *Doc. ID: 69708, S-80404, Rev. A *File Name: Si7160DP_PS.txt and Si7160DP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .subckt Si7160DP d g s x1 d g s Si7160DP_mos x2 s d Si7160DP_schottky .ends Si7160DP .SUBCKT Si7160DP_mos D G S M1 3 GX S S NMOS W=4666550u L=0.25u M2 S GX S D PMOS W=4666550u L=0.25u RG G GX 1 R1 D 3 RTEMP 3.2E-3 CGS GX S 1900E-12 **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 4E-8 + RS = 3.8E-3 RD = 0 NSUB = 3.2E17 + KP = 1.8E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 3E-3 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 4E-8 +NSUB = 3E16 IS = 0 TPG = -1) **************************************************************** .MODEL RTEMP RES (TC1=9E-3 TC2=5.5E-6) **************************************************************** .ENDS Si7160DP_mos .subckt Si7160dp_schottky 7 5 d1 7 5 sdsm d2 7 5 sdlg d3 7 4 sdrev d4 5 4 sdblk .model sdsm d (is=1.562e-11 n=1.139 eg=1.185 xti=2.827 +rs=3.983e-3 trs1=2.685e-3) .model sdlg d (is=4.019e-5 n=1.111 eg=0.6179 xti=8.1e-4 +rs=2.522e-2 trs1=4.606e-3 +vj=0.38 cjo=1500e-12 m=0.40) .model sdrev d (is=1.34e-4 n=2.139 eg=8.73e-2 xti=33.4) .model sdblk d (is=1e-11 n=1) .ends si7160dp_schottky