*January 21, 2008 *Doc. ID: 69716, S-80013, Rev. A *File Name: Si4396DY_PS.txt and Si4396DY_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .subckt Si4396DY d g s x1 d g s Si4396DY_mos x2 s d Si4396DY_schottky .ends Si4396DY .SUBCKT Si4396DY_mos D G S M1 3 GX S S NMOS W=2368350u L=0.25u M2 S GX S D PMOS W=2368350u L=0.35u RG G GX 1.55 R1 D 3 RTEMP 5E-3 CGS GX S 1200E-12 **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 3.7E-3 RD = 0 NSUB = 2.67E17 + KP = 1.2E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-3 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 5E16 IS = 0 TPG = -1) **************************************************************** .MODEL RTEMP RES (TC1=8E-3 TC2=5.5E-6) **************************************************************** .ENDS Si4396DY_mos .subckt Si4396DY_schottky 7 5 d1 7 5 sdsm d2 7 5 sdlg d3 7 4 sdrev d4 5 4 sdblk .model sdsm d (is=1.000e-09 n=1.357 eg=1.078 xti=6.322 +rs=5.207e-03 trs1=2.685e-3) .model sdlg d (is=7.418e-05 n=1.111 eg=6.077e-01 xti=5.498e-01 +rs=2.144e-02 trs1=4.606e-3 BV=30 +vj=0.38 cjo=1100e-12 m=0.37) .model sdrev d (is=1e-4 n=3.659 eg=2.120 xti=1.000e-01) .model sdblk d (is=1e-11 n=1) .ends Si4396DY_schottky