*January 21, 2008 *Doc. ID: 69719, S-80014, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .subckt Si7374DP d g s x1 d g s Si7374DP_mos x2 s d Si7374DP_schottky .ends Si7374DP .SUBCKT Si7374DP_mos D G S M1 3 GX S S NMOS W=10133080u L=0.25u M2 S GX S D PMOS W=10133080u L=0.23u RG G GX 0.95 R1 D 3 RTEMP 2E-3 CGS GX S 3600E-12 **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 2.5E-3 RD = 0 NSUB = 3.2E17 + KP = 2E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-3 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 3.6E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 2E16 IS = 0 TPG = -1) **************************************************************** .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) **************************************************************** .ENDS Si7374DP_mos .subckt Si7374DP_schottky 7 5 d1 7 5 sdsm d2 7 5 sdlg d3 7 4 sdrev d4 5 4 sdblk .model sdsm d (is=3.330e-11 n=1.124 eg=1.029 xti=4.448 +rs=3.175e-03 trs=2.029e-03) .model sdlg d (is=1.919e-05 n=1.122 eg=5.679e-01 xti=1.833e-05 +rs=4.763e-02 trs=4.956e-03 BV=30 +vj=0.38 cjo=2400e-12 m=0.37) .model sdrev d (is=3.371e-5 n=1.835 eg=1.000e-01 xti=3.197e+01) .model sdblk d (is=1e-11 n=1) .ends Si7374DP_schottky