*January 21, 2008 *Doc. ID: 69863, S-80051, Rev. A *File Name: Si4636DY_PS.txt and Si4636DY_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .subckt Si4636DY d g s x1 d g s Si4636DY_mos x2 s d Si4636DY_schottky .ends Si4636DY .SUBCKT Si4636DY_mos D G S M1 3 GX S S NMOS W=3930568u L=0.25u M2 S GX S D PMOS W=3930568u L=0.22u RG G GX 1.3 R1 D 3 RTEMP 3E-3 CGS GX S 1800E-12 **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 4E-8 + RS = 3.2E-3 RD = 0 NSUB = 3.5E17 + KP = 2E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 3E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 4E-8 +NSUB = 3E16 IS = 0 TPG = -1) **************************************************************** .MODEL RTEMP RES (TC1=9E-3 TC2=5.5E-6) **************************************************************** .ENDS Si4636DY_mos .subckt Si4636DY_schottky 7 5 d1 7 5 sdsm d2 7 5 sdlg d3 7 4 sdrev d4 5 4 sdblk .model sdsm d (is=5.653e-11 n=1.194 eg=1.224 xti=7.310e-01 +rs=3.467e-03 trs1=2.142e-03) .model sdlg d (is=5.621e-05 n=1.121 eg=5.953e-01 xti=1.769e-02 +rs=2.735e-02 trs1=4.226e-03 +vj=0.38 cjo=1800e-12 m=0.47) .model sdrev d (is=1e-4 n=1.77 eg=1.000e-01 xti=2.928e+01) .model sdblk d (is=1e-11 n=1) .ends Si4636DY_schottky