*January 21, 2008 *Doc. ID: 69866, S-80017, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .subckt Si4650DY d1 g1 s1 d2 g2 s2 x1 d1 g1 s1 Si4650DY_C1 x2 d2 g2 s2 Si4650DY_C2 X3 s2 d2 Si4650DY_schottky .ENDS Si4650DY *Channel 1 .SUBCKT Si4650DY_C1 D G S M1 3 GX S S NMOS W=2733265u L=0.25u M2 S GX S D PMOS W=2733265u L=0.20u RG G GX 1.8 R1 D 3 RTEMP 7E-3 CGS GX S 1200E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 6.1E-3 RD = 0 NSUB = 3.08E17 + KP = 1.5E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 5.6E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 2E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=700E-12 VJ=0.38 M=0.38 +FC=0.5 TT=1.48E-8 TREF=25 BV=30.5 +RS=7.668e-03 N=1.059 IS=1.932e-12 IK=1000 +EG=1.249 XTI=5.828e-02 TRS=2.328e-03) **************************************************************** .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) **************************************************************** .ENDS Si4650DY_C1 *Channel 2 .SUBCKT Si4650DY_C2 D G S M1 3 GX S S NMOS W=2733265u L=0.25u M2 S GX S D PMOS W=2733265u L=0.20u RG G GX 1.8 R1 D 3 RTEMP 7E-3 CGS GX S 1200E-12 **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 6.1E-3 RD = 0 NSUB = 3.08E17 + KP = 1.5E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 5.6E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 2E16 IS = 0 TPG = -1) **************************************************************** .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) **************************************************************** .ENDS Si4650DY_C2 .subckt Si4650DY_schottky 7 5 d1 7 5 sdsm d2 7 5 sdlg d3 7 4 sdrev d4 5 4 sdblk .model sdsm d (is=1.000e-13 n=1.030 eg=1.206 xti=4.443 +rs=9.565e-03 trs=2.575e-03) .model sdlg d (is=1.783e-05 n=1.117 eg=5.828e-01 xti=1.047 +rs=5.233e-02 trs=4.884e-03 +vj=0.38 cjo=1210e-12 m=0.45) .model sdrev d (is=3.7e-5 n=1.630 eg=1.000e-01 xti=2.711e+01) .model sdblk d (is=1e-11 n=1) .ends Si4650DY_schottky