*January 28, 2008 *Doc. ID: 69882, S-80152, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .subckt Si4831BDY d g s a k x1 d g s Si4831BDY_mos x2 a k Si4831BDY_schottky .ends Si4831BDY .SUBCKT Si4831BDY_mos D G S M1 3 GX S S PMOS W=1119064u L=0.25u M2 S GX S D NMOS W=1119064u L=0.62u RG G GX 7 R1 D 3 RTEMP 12E-3 CGS GX S 340E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 + RS = 16E-3 RD = 0 NSUB = 1.1E17 + KP = 5.5E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-2 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 3.7E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 4.5E16 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=120E-12 VJ=0.38 M=0.29 +FC=0.5 TT=1.06e-08 TREF=25 BV=31 +RS=8.546e-03 N=1.259 IS=1.317e-10 IK=1000 +EG=1.262 XTI=1.576e-09 TRS=4.327e-03) *************************************************************** .MODEL RTEMP R (TC1=11E-3 TC2=5.5E-6) *************************************************************** .ENDS Si4831BDY_mos .subckt Si4831BDY_schottky 7 5 d1 7 5 sdsm d2 7 5 sdlg d3 7 4 sdrev d4 5 4 sdblk .model sdsm d (is=4.536e-13 n=9.009e-01 eg=8.557e-01 xti=1.840 +rs=1.000e-02 trs=1.000e-02) .model sdlg d (is=2.47e-6 n=1.101 eg=7.325e-01 xti=1.395 +rs=3.028e-02 trs=6.254e-03 +vj=2.174e-01 cjo=4.814e-10 m=3.634e-01) .model sdrev d (is=2.47e-6 n=4.779 eg=3.227 xti=6.287e-01) .model sdblk d (is=1e-11 n=1) .ends Si4831BDY_schottky