*January 21, 2008 *Doc. ID: 69887, S-80055, Rev. A *File Name: Si8451DB_PS.txt and Si8451DB_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si8451DB D G S M1 3 GX S S PMOS W=722996u L=0.25u M2 S GX S D NMOS W=722996u L=0.44u RG G GX 8 R1 D 3 RTEMP 2E-2 CGS GX S 300E-12 DBD D S DBD ************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 3.4E-2 RD = 0 NSUB = 2E16 + KP = 9.6E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-2 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 9E16 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=150E-12 VJ=0.38 M=0.24 +FC=0.5 TT=1.32e-08 T_MEASURED=25 BV=20.2 +RS=4.569e-02 N=1.881 IS=1.127e-06 IKF=1000 +EG=5.601e-01 XTI=1.310e+01 TRS1=7.575e-09) *************************************************************** .MODEL RTEMP RES (TC1=6E-3 TC2=5.5E-6) *************************************************************** .ENDS