*July 16, 2007 *Doc. ID: 73906, S-71393, Rev. A *File Name: SUD50N06-36_PS.txt and SUD50N06-36_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUD50N06-36 D G S M1 3 GX S S NMOS W=1714685u L=0.25u M2 S GX S D PMOS W=1714685u L=0.30u RG G GX 3.3 R1 D 3 RTEMP 15E-3 CGS GX S 900E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 12.5E-3 RD = 0 NSUB = 2.67E17 + kp = 1.45E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 9E-3 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 3E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=200E-12 VJ=0.38 M=0.32 +FC=0.5 TT=2.05e-08 T_MEASURED=25 BV=61 +RS=1.005e-02 N=1.134 IS=1.342e-11 IKF=1000 +EG=1.176 XTI=1.635 TRS1=1.979e-03 ) **************************************************************** .MODEL RTEMP RES (TC1=10E-3 TC2=5.5E-6) **************************************************************** .ENDS