*July 23, 2007 *Doc. ID: 73910, S-71490, Rev. A *File Name: Si1405BDH_PS.txt and Si1405BDH_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si1405BDH D G S M1 3 GX S S PMOS W=234085u L=0.25u M2 S GX S D NMOS W=234085u L=0.35u RG G GX 6.3 R1 D 3 RTEMP 1.7E-2 CGS GX S 150E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 3E-2 RD = 0 NSUB = 1.3E16 + KP = 1E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 6E-4 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 3E17 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=110E-12 VJ=0.38 M=0.35 +FC=0.5 TT=5.17e-09 T_MEASURED=25 BV=8.2 +RS=5.501e-02 N=1.31 IS=6.083e-10 IKF=1000 +EG=7.273e-01 XTI=9.98 TRS1=1.034e-11 ) *************************************************************** .MODEL RTEMP RES (TC1=7E-3 TC2=5.5E-6) *************************************************************** .ENDS