*July 23, 2007 *Doc. ID: 73914, S-71491, Rev. A *File Name: Si1905BDH_PS.txt and Si1905BDH_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si1905BDH D G S M1 3 GX S S PMOS W=38026u L=0.25u M2 S GX S D NMOS W=38026u L=0.30u RG G GX 6.3 R1 D 3 RTEMP 13E-2 CGS GX S 45E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 11E-2 RD = 0 NSUB = 1.1E16 + KP = 1E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 6E-4 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 6E17 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=42E-12 VJ=0.38 M=0.35 +FC=0.5 TT=5.8e-09 T_MEASURED=25 BV=8.2 +RS=1.000e-01 N=1.802 IS=4.622e-08 IKF=1000 +EG=9.186e-01 XTI=9.380e-01 TRS1=7.237e-07 ) *************************************************************** .MODEL RTEMP RES (TC1=4.5E-3 TC2=5.5E-6) *************************************************************** .ENDS