*July 23, 2007 *Doc. ID: 73918, S-71494, Rev. A *File Name: Si3424BDV_PS.txt and Si3424BDV_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si3424BDV D G S M1 3 GX S S NMOS W=1078915u L=0.25u M2 S GX S D PMOS W=1078915u L=0.30u RG G GX 2.45 R1 D 3 RTEMP 10E-3 CGS GX S 560E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 6E-3 RD = 0 NSUB = 2.65E17 + kp = 1.23E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 7E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=130E-12 VJ=0.38 M=0.16 +FC=0.5 TT=9.1e-09 T_MEASURED=25 BV=30.2 +RS=9.489e-03 N=1.133 IS=1.000e-11 IKF=1000 +EG=1.175 XTI=1.203 TRS1=1.995e-03 ) **************************************************************** .MODEL RTEMP RES (TC1=6E-3 TC2=5.5E-6) **************************************************************** .ENDS