*July 16, 2007 *Doc. ID: 73926, S-71391, Rev. A *File Name: Si4662DY_PS.txt and Si4662DY_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4662DY D G S M1 3 GX S S NMOS W=2259076u L=0.25u M2 S GX S D PMOS W=2259076u L=0.30u RG G GX 1.9 R1 D 3 RTEMP 2E-3 CGS GX S 1100E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 4.9E-3 RD = 0 NSUB = 2.2E17 + kp = 1.28E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 6E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 5E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=550E-12 VJ=0.38 M=0.22 +FC=0.5 TT=1.53e-08 T_MEASURED=25 BV=30.2 +RS=5.860e-03 N=1.158 IS=1.306e-10 IKF=1000 +EG=1.113 XTI=3.312e-01 TRS1=8.985e-06 ) **************************************************************** .MODEL RTEMP RES (TC1=13E-3 TC2=5.5E-6) **************************************************************** .ENDS