*July 16, 2007 *Doc. ID: 73938, S-71390, Rev. A *File Name: SiA417DJ_PS.txt and SiA417DJ_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiA417DJ D G S M1 3 GX S S PMOS W=1204994u L=0.25u M2 S GX S D NMOS W=1204994u L=0.35u RG G GX 8 R1 D 3 RTEMP 8E-3 CGS GX S 600E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.3E-8 + RS = 6E-3 RD = 0 NSUB = 3E14 + KP = 1.1E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-5 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.3E-8 +NSUB = 3.4E17 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=340E-12 VJ=0.38 M=0.35 +FC=0.5 TT=1.1e-08 T_MEASURED=25 BV=8.2 +RS=1.200e-02 N=1.375 IS=9.992e-08 IKF=1000 +EG=8.003e-01 XTI=1.086 TRS1=1.601e-05 ) *************************************************************** .MODEL RTEMP RES (TC1=4.5E-3 TC2=5.5E-6) *************************************************************** .ENDS