*Mar 25, 2013
*ECN S13-0599, Rev. B
*File Name: SiA419DJ_PS.txt, SiA419DJ_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiA419DJ D G S
M1  3  GX S S PMOS W=1204994u L=0.25u             
M2  S  GX S D NMOS W=1204994u L=0.30u 
RG  G  GX     9
R1  D  3      RTEMP 16E-3
CGS GX S      600E-12
DBD D  S      DBD
***************************************************************  
.MODEL  PMOS        PMOS ( LEVEL  = 3          TOX    = 1.3E-8
+ RS     = 5E-3            RD     = 0          NSUB   = 2E15
+ KP     = 1E-5            UO     = 400             
+ VMAX   = 0               XJ     = 5E-7       KAPPA  = 1E-4
+ ETA    = 1E-4            TPG    = -1  
+ IS     = 0               LD     = 0                        
+ CGSO   = 0               CGDO   = 0          CGBO   = 0 
+ NFS    = 0.8E12          DELTA  = 0.1)
*************************************************************** 
.MODEL  NMOS        NMOS ( LEVEL  = 3          TOX    = 1.3E-8
+NSUB    = 1.7E17          IS     = 0 	       TPG    = -1)   
*************************************************************** 
.MODEL DBD D (CJO=130E-12 VJ=0.38 M=0.20
+FC=0.5 TT=1.2e-08 T_MEASURED=25 BV=20.2 
+RS=1.202e-02 N=1.38 IS=4.676e-08 IKF=1000
+EG=8.796e-01 XTI=2.307e-02 TRS1=1.129e-11 )
*************************************************************** 
.MODEL RTEMP RES (TC1=5E-3 TC2=5.5E-6)
*************************************************************** 
.ENDS
