*July 16, 2007 *Doc. ID: 73946, S-71469, Rev. A *File Name: SiA513DJ_PS.txt and SiA513DJ_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiA513DJ D1 G1 S1 D2 G2 S2 X1 D1 G1 S1 SiA513N X2 D2 G2 S2 SiA513P .ENDS SiA513DJ *N-CH .SUBCKT SiA513N D G S M1 3 GX S S NMOS W=361042u L=0.25u M2 S GX S D PMOS W=361042u L=0.40u RG G GX 2.5 R1 D 3 RTEMP 20E-3 CGS GX S 350E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 18E-3 RD = 0 NSUB = 1.34E17 + kp = 2E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 8E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=50E-12 VJ=0.38 M=0.20 +FC=0.5 TT=1.37e-08 T_MEASURED=25 BV=20.2 +RS=1.608e-02 N=1.098 IS=1.000e-11 IKF=1000 +EG=1.002 XTI=3.012 TRS1=3.649e-03 ) **************************************************************** .MODEL RTEMP RES (TC1=8E-3 TC2=5.5E-6) **************************************************************** .ENDS SiA513N *P-CH .SUBCKT SiA513P D G S M1 3 GX S S PMOS W=325941u L=0.25u M2 S GX S D NMOS W=325941u L=0.35u RG G GX 8 R1 D 3 RTEMP 35E-3 CGS GX S 160E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 + RS = 30E-3 RD = 0 NSUB = 5E16 + KP = 9E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 1.6E17 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=60E-12 VJ=0.38 M=0.20 +FC=0.5 TT=1.03e-08 T_MEASURED=25 BV=21 +RS=1.895e-02 N=1.232 IS=3.671e-11 IKF=1000 +EG=1.212 XTI=1.967e-01 TRS1=3.401e-03 ) *************************************************************** .MODEL RTEMP RES (TC1=7E-3 TC2=5.5E-6) *************************************************************** .ENDS SiA513P