*July 23, 2007 *Doc. ID: 73950, S-71492, Rev. A *File Name: SiA913DJ_PS.txt and SiA913DJ_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiA913DJ D G S M1 3 GX S S PMOS W=325941u L=0.25u M2 S GX S D NMOS W=325941u L=0.40u RG G GX 7 R1 D 3 RTEMP 25E-3 CGS GX S 160E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 15E-3 RD = 0 NSUB = 1.7E16 + KP = 1.2E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 3E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 5E17 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=90E-12 VJ=0.38 M=0.28 +FC=0.5 TT=8.04e-09 T_MEASURED=25 BV=12.2 +RS=2.386e-02 N=1.701 IS=1.000e-07 IKF=1000 +EG=1.052 XTI=3.947e-01 TRS1=8.602e-06 ) *************************************************************** .MODEL RTEMP RES (TC1=4.5E-3 TC2=5.5E-6) *************************************************************** .ENDS