*May 21, 2007 *Doc. ID: 74708, S-71044, Rev. A *File Name: Si1073X_PS.txt and Si1073X_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si1073X D G S M1 3 GX S S PMOS W=574000u L=0.25u M2 S GX S D NMOS W=574000u L=0.45u RG G GX 14 R1 D 3 RTEMP 3E-2 CGS GX S 190E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 + RS = 7.6E-2 RD = 0 NSUB = 1.5E17 + KP = 3.5E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-2 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 3.5E16 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=40E-12 VJ=0.38 M=0.21 +FC=0.5 TT=1.06e-08 T_MEASURED=25 BV=31 +RS=3.712e-02 N=1.218 IS=1.000e-11 IKF=1000 +EG=9.376e-01 XTI=1.000e+01 TRS1=2.789e-03 ) *************************************************************** .MODEL RTEMP RES (TC1=9E-3 TC2=5.5E-6) *************************************************************** .ENDS