*May 21, 2007 *Doc. ID: 74716, S-71048, Rev. A *File Name: Si4936BDY_PS.txt and Si4936BDY_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4936BDY D G S M1 3 GX S S NMOS W=768398u L=0.25u M2 S GX S D PMOS W=768398u L=0.35u RG G GX 3 R1 D 3 RTEMP 12E-3 CGS GX S 380E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 13.7E-3 RD = 0 NSUB = 3.08E17 + kp = 1.5E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 4E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 5E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=100E-12 VJ=0.38 M=0.17 +FC=0.5 TT=1.21E-8 T_MEASURED=25 BV=31 +RS=9.190e-03 N=1.236 IS=4.833e-11 IKF=1000 +EG=1.202 XTI=9.825e-01 TRS1=3.089e-03 ) **************************************************************** .MODEL RTEMP RES (TC1=9E-3 TC2=5.5E-6) **************************************************************** .ENDS