*May 21, 2007 *Doc. ID: 74727, S-71047, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si5504BDC D1 G1 S1 D2 G2 S2 X1 D1 G1 S1 Si5504N X2 D2 G2 S2 Si5504P .ENDS Si5504BDC *N-CH .SUBCKT Si5504N D G S M1 3 GX S S NMOS W=293675u L=0.25u M2 S GX S D PMOS W=293675u L=0.35u RG G GX 3 R1 D 3 RTEMP 1.5E-2 CGS GX S 170E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 2.9E-2 RD = 0 NSUB = 2.6E17 + kp = 1.2E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 4E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4.7E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 5E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=55E-12 VJ=0.38 M=0.17 +FC=0.5 TT=1.42E-8 TREF=25 BV=31 +RS=1.399e-02 N=1.341 IS=1.781e-10 IK=1000 +EG=1.073 XTI=5.172 TRS=3.070e-03 ) **************************************************************** .MODEL RTEMP R (TC1=12E-3 TC2=5.5E-6) **************************************************************** .ENDS Si5504N *P-CH .SUBCKT Si5504P D G S M1 3 GX S S PMOS W=273593u L=0.25u M2 S GX S D NMOS W=273593u L=0.50u RG G GX 13 R1 D 3 RTEMP 4.5E-2 CGS GX S 110E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 + RS = 4.2E-2 RD = 0 NSUB = 1.2E17 + KP = 5E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 4E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 5.1E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 9E16 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=50E-12 VJ=0.38 M=0.30 +FC=0.5 TT=1.06e-08 TREF=25 BV=31 +RS=1.396e-02 N=1.463 IS=6.693e-10 IK=1000 +EG=1.14 XTI=3.62 TRS=2.978e-03 ) *************************************************************** .MODEL RTEMP R (TC1=9E-3 TC2=5.5E-6) *************************************************************** .ENDS Si5504P