*February 11, 2008 *Doc. ID: 74739, S-80264, Rev. C *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si8441DB D G S M1 3 GX S S PMOS W=434588u L=0.25u M2 S GX S D NMOS W=434588u L=0.47u RG G GX 6.2 R1 D 3 RTEMP 2.3E-2 CGS GX S 340E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.3E-8 + RS = 3E-2 RD = 0 NSUB = 3.3E14 + KP = 1E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 4E-5 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 1.87E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.3E-8 +NSUB = 1E17 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=110E-12 VJ=0.38 M=0.17 +FC=0.5 TT=7.93e-09 TREF=25 BV=21 +RS=3.635e-02 N=1.576 IS=4.480e-08 IK=1000 +EG=9.694e-01 XTI=1.845 TRS=1.811e-12 ) *************************************************************** .MODEL RTEMP R (TC1=6E-3 TC2=5.5E-6) *************************************************************** .ENDS