*July 16, 2007 *Doc. ID: 74743, S-71398, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si5915BDC D G S M1 3 GX S S PMOS W=345695u L=0.25u M2 S GX S D NMOS W=345695u L=0.30u RG G GX 7 R1 D 3 RTEMP 1E-2 CGS GX S 250E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 2.6E-2 RD = 0 NSUB = 7E15 + KP = 9E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-4 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2.3E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 6E17 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=130E-12 VJ=0.38 M=0.32 +FC=0.5 TT=1.34e-08 TREF=25 BV=21 +RS=1.578e-02 N=1.545 IS=5.370e-09 IK=1000 +EG=1.234 XTI=3.377e-03 TRS=2.554e-03 ) *************************************************************** .MODEL RTEMP R (TC1=11E-3 TC2=5.5E-6) *************************************************************** .ENDS