*July 30, 2007 *Doc. ID: 74748, S-71399, Rev. A *File Name: Si5905BDC_PS.txt and Si5905BDC_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si5905BDC D G S M1 3 GX S S PMOS W=273593u L=0.25u M2 S GX S D NMOS W=273593u L=0.40u RG G GX 5.5 R1 D 3 RTEMP 2.6E-2 CGS GX S 190E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 1.3E-2 RD = 0 NSUB = 4E15 + KP = 1E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-4 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 3E17 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=120E-12 VJ=0.38 M=0.30 +FC=0.5 TT=9.22e-09 T_MEASURED=25 BV=21 +RS=1.711e-02 N=1.773 IS=1.000e-07 IKF=1000 +EG=1.125 XTI=1.242e-01 TRS1=3.564e-04 ) *************************************************************** .MODEL RTEMP RES (TC1=6E-3 TC2=5.5E-6) *************************************************************** .ENDS