*May 14, 2007 *Doc. ID: 74759, S-70955, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUU_SUD50N04-16P D G S M1 3 GX S S NMOS W=2273616u L=0.25u M2 S GX S D PMOS W=2273616u L=0.25u RG G GX 2.1 R1 D 3 RTEMP 5E-3 CGS GX S 1600E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 4E-8 + RS = 6.8E-3 RD = 0 NSUB = 2.26E17 + kp = 1.8E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 3.3E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 4E-8 +NSUB = 8E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=350E-12 VJ=0.38 M=0.30 +FC=0.5 TT=1.76E-8 TREF=25 BV=41 +RS=6.198e-03 N=1.194 IS=2.022e-10 IK=1000 +EG=8.190e-01 XTI=1.000e+01 TRS=2.574e-05 ) **************************************************************** .MODEL RTEMP R (TC1=11E-3 TC2=5.5E-6) **************************************************************** .ENDS