*May 14, 2007 *Doc. ID: 74772, S-70962, Rev. A *File Name: Si7236DP_PS.txt and Si7236DP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7236DP D G S M1 3 GX S S NMOS W=5733190u L=0.25u M2 S GX S D PMOS W=5733190u L=0.20u RG G GX 3.5 R1 D 3 RTEMP 1E-3 CGS GX S 2800E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 + RS = 2.8E-3 RD = 0 NSUB = 2.75E17 + kp = 3.2E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 8E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 3.5E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=1150E-12 VJ=0.38 M=0.29 +FC=0.5 TT=1.5E-8 T_MEASURED=25 BV=21 +RS=2.223e-03 N=1.319 IS=7.957e-09 IKF=1000 +EG=1.064 XTI=1.140 TRS1=8.196e-08 ) **************************************************************** .MODEL RTEMP RES (TC1=13E-3 TC2=5.5E-6) **************************************************************** .ENDS