*May 14, 2007 *Doc. ID: 74776, S-70953, Rev. A *File Name: SiB412DK_PS.txt and SiB412DK_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiB412DK D G S M1 3 GX S S NMOS W=505248u L=0.25u M2 S GX S D PMOS W=505248u L=0.30u RG G GX 3.6 R1 D 3 RTEMP 12E-3 CGS GX S 480E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 10E-3 RD = 0 NSUB = 2.9E17 + kp = 3.2E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 4E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 8E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=75E-12 VJ=0.38 M=0.15 +FC=0.5 TT=7.10e-09 T_MEASURED=25 BV=21 +RS=3.206e-02 N=1.237 IS=1.257e-08 IKF=1000 +EG=8.303e-01 XTI=7.966e-01 TRS1=3.332e-12 ) **************************************************************** .MODEL RTEMP RES (TC1=6.5E-3 TC2=5.5E-6) **************************************************************** .ENDS