*May 14, 2007 *Doc. ID: 74779, S-70954, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si5519DU D1 G1 S1 D2 G2 S2 X1 D1 G1 S1 Si5519N X2 D2 G2 S2 Si5519P .ENDS Si5519DU *N-CH .SUBCKT Si5519N D G S M1 3 GX S S NMOS W=693663u L=0.25u M2 S GX S D PMOS W=693663u L=0.30u RG G GX 5.2 R1 D 3 RTEMP 6E-3 CGS GX S 500E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 + RS = 10E-3 RD = 0 NSUB = 2.9E17 + kp = 1.3E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 4E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 3E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 8E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=85E-12 VJ=0.38 M=0.13 +FC=0.5 TT=1.14e-08 TREF=25 BV=21 +RS=1.627e-02 N=1.198 IS=9.936e-11 IK=1000 +EG=1.052 XTI=3.153e-01 TRS=9.009e-12 ) **************************************************************** .MODEL RTEMP R (TC1=10E-3 TC2=5.5E-6) **************************************************************** .ENDS Si5519N *P-CH .SUBCKT Si5519P D G S M1 3 GX S S PMOS W=650894u L=0.25u M2 S GX S D NMOS W=650894u L=0.30u RG G GX 9.8 R1 D 3 RTEMP 12E-3 CGS GX S 360E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 + RS = 13.5E-3 RD = 0 NSUB = 2E16 + KP = 6.2E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-4 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2.5E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 4E17 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=90E-12 VJ=0.38 M=0.27 +FC=0.5 TT=7.37e-09 TREF=25 BV=21 +RS=1.925e-02 N=1.192 IS=1.209e-10 IK=1000 +EG=1.099 XTI=8.062e-01 TRS=2.336e-11) *************************************************************** .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) *************************************************************** .ENDS Si5519P