*May 14, 2007 *Doc. ID: 74787, S-70960, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiB911DK D G S M1 3 GX S S PMOS W=70917u L=0.25u M2 S GX S D NMOS W=70917u L=0.40u RG G GX 7 R1 D 3 RTEMP 10E-2 CGS GX S 90E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 9E-2 RD = 0 NSUB = 2E16 + KP = 1.8E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 1.9E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 6E17 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=17E-12 VJ=0.38 M=0.14 +FC=0.5 TT=3.06e-08 TREF=25 BV=21 +RS=4.212e-02 N=1.931 IS=1.000e-07 IK=1000 +EG=1.142 XTI=1.182e-02 TRS=9.889e-04 ) *************************************************************** .MODEL RTEMP R (TC1=6E-3 TC2=5.5E-6) *************************************************************** .ENDS