********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Aug 10, 2015
*ECN S15-1843, Rev. A
*File Name: SQP50N06-09L_PS.txt and SQP50N06-09L_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQP50N06-09L D G S 
M1 3 GX S S NMOS W= 4439341u L= 0.3u 
M2 S GX S D PMOS W= 4439341u L= 6.009e-07 
R1 D 3 5.997e-03 TC=6.037e-03,1.323e-05
CGS GX S 1.683e-09 
CGD GX D 6.054e-11 
RG G GY 1m 
RTCV 100 S 1e6 TC=2.191e-04,1.466e-06
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 4439341u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 
+ RS = 0 KP = 1.079e-05 NSUB = 7.581e+16 
+ KAPPA = 7.03e-03 NFS = 4.302e+11 
+ LD = 0 IS = 0 TPG = 1    )
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 
+NSUB = 7.124e+15 IS = 0 TPG = -1    )
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 9.985e-09 T_measured = 25 BV = 61
+RS = 1.227e-02 N = 1.038e+00 IS = 2.021e-12 
+EG = 1.200e+00 XTI = 5.435e-02 TRS1 = 2.529e-03
+CJO = 3.303e-10 VJ = 8.639e-01 M = 5.245e-01 ) 
.ENDS 
