*May 14, 2007 *Doc. ID: 74796, S-70976, Rev. A *File Name: SiB419DK_PS.txt and SiB419DK_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiB419DK D G S M1 3 GX S S PMOS W=480022u L=0.25u M2 S GX S D NMOS W=480022u L=0.60u RG G GX 7.5 R1 D 3 RTEMP 14E-3 CGS GX S 380E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 + RS = 6.4E-3 RD = 0 NSUB = 2.6E16 + KP = 1.05E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 1.7E17 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=145E-12 VJ=0.38 M=0.34 +FC=0.5 TT=8.06e-09 T_MEASURED=25 BV=12.2 +RS=2.579e-02 N=1.207 IS=1.616e-10 IKF=1000 +EG=6.643e-01 XTI=9.243 TRS1=1.044e-05 ) *************************************************************** .MODEL RTEMP RES (TC1=4.5E-3 TC2=5.5E-6) *************************************************************** .ENDS