*April 9, 2007 *Doc. ID: 74905, S-70622, Rev. A *File Name: SiA914DJ_PS.txt and SiA914DJ_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiA914DJ D G S M1 3 GX S S NMOS W=361042u L=0.25u M2 S GX S D PMOS W=361042u L=0.30u RG G GX 2.5 R1 D 3 RTEMP 19E-3 CGS GX S 290E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 18E-3 RD = 0 NSUB = 3.1E17 + kp = 2.9E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 8E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=60E-12 VJ=0.38 M=0.15 +FC=0.5 TT=1.15E-8 T_MEASURED=25 BV=21 +RS=2.883e-02 N=1.502 IS=1e-07 IKF=100 +EG=8.929e-01 XTI=9.613e-02 TRS1=7.443e-07 ) **************************************************************** .MODEL RTEMP RES (TC1=7.5E-3 TC2=5.5E-6) **************************************************************** .ENDS