*April 16, 2007 *Doc. ID: 74909, S-70694, Rev. A *File Name: Si3403DV_PS.txt and Si3403DV_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si3403DV D G S M1 3 GX S S PMOS W=547478u L=0.25u M2 S GX S D NMOS W=547478u L=0.30u RG G GX 7.5 R1 D 3 RTEMP 18E-3 CGS GX S 350E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 + RS = 24E-3 RD = 0 NSUB = 5E16 + KP = 1E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 6E-4 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 8E16 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=220E-12 VJ=0.38 M=0.26 +FC=0.5 TT=9.07E-9 T_MEASURED=25 BV=22 +RS=1.868e-02 N=1.153 IS=2.615e-11 IKF=1000 +EG=1.201 XTI=2.330e-01 TRS1=1.825e-03) *************************************************************** .MODEL RTEMP RES (TC1=8E-3 TC2=5.5E-6) *************************************************************** .ENDS