*April 23, 2007 *Doc. ID: 74933, S-70711, Rev. A *File Name: Si4922BDY_PS.txt and Si4922BDY_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4922BDY D G S M1 3 GX S S NMOS W=2578870u L=0.25u M2 S GX S D PMOS W=2578870u L=0.25u RG G GX 1.8 R1 D 3 RTEMP 6E-3 CGS GX S 1800E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 + RS = 7E-3 RD = 0 NSUB = 2.45E17 + kp = 1.6E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 8E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 5E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=400E-12 VJ=0.38 M=0.27 +FC=0.5 TT=1.52E-8 T_MEASURED=25 BV=31 +RS=8.616e-03 N=1.117 IS=1.000e-11 IKF=1000 +EG=1.155 XTI=2.073 TRS1=2.846e-03 ) **************************************************************** .MODEL RTEMP RES (TC1=6E-3 TC2=5.5E-6) **************************************************************** .ENDS