*May 14, 2007 *Doc. ID: 74937, S-70979, Rev. A *File Name: SUD50N025-4m5P_PS.txt and SUD50N025-4m5P_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUD50N025-4m5P D G S M1 3 GX S S NMOS W=7389252u L=0.25u M2 S GX S D PMOS W=7389252u L=0.25u RG G GX 1.05 R1 D 3 RTEMP 14.3E-4 CGS GX S 3800E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 15E-4 RD = 0 NSUB = 2.5E17 + kp = 8.7E-6 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-3 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 9E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=1700E-12 VJ=0.38 M=0.28 +FC=0.5 TT=1.22E-8 T_MEASURED=25 BV=26 +RS=2.987e-03 N=1.05 IS=1.597e-11 IKF=1000 +EG=1.152 XTI=1.408 TRS1=1.852e-04 ) **************************************************************** .MODEL RTEMP RES (TC1=6E-3 TC2=5.5E-6) **************************************************************** .ENDS