*Feb 20, 2006 *Doc. ID: 75003, S-60244, Rev. B *File Name: Si7909DN_PS.txt and Si7909DN_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7909DN 4 1 2 M1 3 1 2 2 PMOS W=1037085u L=0.50u M2 2 1 2 4 NMOS W=1037085u L=0.90u R1 4 3 RTEMP 3.2E-3 CGS 1 2 20E-12 DBD 4 2 DBD ***************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 21E-3 RD = 0 NSUB = 1.2E16 + KP = 2.5E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 30E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ***************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 1.8E17 TPG = 1) ***************************************************************** .MODEL DBD D (CJO=290E-12 VJ=0.38 M=0.30 +RS=0.1 FC=0.5 IS=1E-12 TT=6.7E-8 N=1 BV=12.2) ***************************************************************** .MODEL RTEMP RES (TC1=10E-3 TC2=5.5E-6) ***************************************************************** .ENDS