*Jan 23, 2006 *Doc. ID: 75055, S-60074, Rev. B *Dn Gn Sn Dp Gp Sp .SUBCKT Si5513DC 6 2 1 3 5 4 X1 6 2 1 Si5513N X2 3 5 4 Si5513P .ENDS Si5513DC *N-CH .SUBCKT Si5513N 4 1 2 M1 3 1 2 2 NMOS W=194914u L=0.50u M2 2 1 2 4 PMOS W=194914u L=0.95u R1 4 3 RTEMP 260E-4 CGS 1 2 240E-12 DBD 2 4 DBD *************************************************************** .MODEL NMOS NMOS (LEVEL = 3 TOX = 3E-8 + RS = 180E-4 RD = 0 NSUB = 1.57E17 + kp = 3.97E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2.8E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL PMOS PMOS (LEVEL = 3 TOX = 3E-8 +NSUB = 5E16 TPG = -1) *************************************************************** .MODEL DBD D (CJO=130E-12 VJ=0.38 M=0.31 +RS=1 FC=0.5 IS=1E-12 TT=17E-8 N=1 BV=40) *************************************************************** .MODEL RTEMP R (TC1=6.5E-3 TC2=5.5E-6) *************************************************************** .ENDS Si5513N *P-CH .SUBCKT Si5513P 4 1 2 M1 3 1 2 2 PMOS W=183649u L=0.50u M2 2 1 2 4 NMOS W=183649u L=0.85u R1 4 3 RTEMP 40E-3 CGS 1 2 260E-12 DBD 4 2 DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 + RS = 52E-3 RD = 0 NSUB = 1.4E16 + KP = 2E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 20E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2.2E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 4E16 NFS = 10E11 TPG = -1) *************************************************************** .MODEL DBD D (CJO=110E-12 VJ=0.38 M=0.31 +RS=0.6 FC=0.5 IS=1E-12 TT=6E-8 N=1 BV=20.5) **************************************************************** .MODEL RTEMP R (TC1=7.5E-3 TC2=5.5E-6) **************************************************************** .ENDS Si5513P *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits.