*Feb 13, 2006 *Doc. ID: 75058, S-60146, Rev. B *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. *Dn Gn Sn Dp Gp Sp .SUBCKT Si6562DQ 6 2 1 3 5 4 X1 6 2 1 Si6562N X2 3 5 4 Si6562P .ENDS Si6562DQ *N-CH .SUBCKT Si6562N 4 1 2 M1 3 1 2 2 NMOS W=828290u L=0.3u M2 2 1 2 4 PMOS W=828290u L=0.8u R1 4 3 RTEMP 10E-3 CGS 1 2 10.7E-10 DBD 2 4 DBD ******************************************************************* .MODEL NMOS NMOS (LEVEL = 3 TOX = 3E-8 + RS = 9.2E-3 RD = 0 NSUB = 2.05E17 + kp = 3.99E-5 UO = 650 + VMAX = 0 XJ = 0.5E-6 KAPPA = 0.5E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2.55E-3 + NFS = 0.8E12 DELTA = 0.1) ******************************************************************* .MODEL PMOS PMOS (LEVEL = 3 TOX = 3.8E-8 +NSUB = 11E16 TPG = -1) ******************************************************************* .MODEL DBD D (CJO=4.2E-10 VJ=0.38 M=0.30 +FC=0.5 IS=1E-12 TT=8.4E-8 N=1 BV=40) ******************************************************************* .MODEL RTEMP R (TC1=6E-3 TC2=6.5E-6) ******************************************************************* .ENDS Si6562N *P-CH .SUBCKT Si6562P 4 1 2 M1 3 1 2 2 PMOS W=402268u L=0.50u M2 2 1 2 4 NMOS W=402268u L=2.25u R1 4 3 RTEMP 15E-3 CGS 1 2 1800E-12 DBD 4 2 DBD ****************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 + RS = 15E-3 RD = 0 NSUB = 1.65E16 + KP = 4E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 2.1E-2 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2.25E-3 + NFS = 0.8E12 DELTA = 0.1) ***************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 3E16 TPG = 1) ***************************************************************** .MODEL DBD D (CJO=600E-12 VJ=0.38 M=0.36 +RS=0.2 FC=0.5 IS=1E-12 TT=6E-8 N=1 BV=21) ***************************************************************** .MODEL RTEMP R (TC1=7E-3 TC2=8E-6) ***************************************************************** .ENDS Si6562P