*April 10, 2006 *Doc. ID: 75088, S-60545, Rev. B *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUB70N03-09BP 4 1 2 M1 3 1 2 2 NMOS W=2836757u L=0.50u M2 2 1 2 4 PMOS W=2836757u L=0.26u R1 4 3 RTEMP 18E-4 CGS 1 2 50E-12 DBD 2 4 DBD ************************************************************************** .MODEL NMOS NMOS (LEVEL = 3 TOX = 3E-8 + RS = 32E-4 RD = 0 NSUB = 2.45E17 + KP = 1.4E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 75E-3 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.4 TCV = 3.5E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************************* .MODEL PMOS PMOS (LEVEL = 3 TOX = 3E-8 +NSUB = 13E16 TPG = -1) ************************************************************************* .MODEL DBD D (CJO=1600E-12 VJ=0.38 M=0.39 +RS=0.1 FC=0.5 IS=1E-12 TT=5.8E-8 N=1 BV=30.2) ************************************************************************* .MODEL RTEMP R (TC1=6E-3 TC2=5.5E-6) ************************************************************************* .ENDS