*April 10, 2006 *Doc. ID: 75142, S-60544, Rev. B *File Name: SUD45P03-10_PS.txt and SUD45P03-10_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT sud45p03 4 1 2 M1 3 1 2 2 PMOS W=3807292u L=0.5u M2 2 1 2 4 NMOS W=3807292u L=0.9u R1 4 3 RTEMP 25E-4 CGS 1 2 4400E-12 DBD 4 2 DBD ************************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 + RS = 36E-4 RD = 0 NSUB = 5E16 + kp = 0.66E-5 UO = 400 + VMAX = 0 XJ = 0.5E-6 KAPPA = 0.1E-2 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************************* .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 7.9E16 NFS = 10E11 TPG = -1) ************************************************************************* .MODEL DBD D (CJO=1200E-12 VJ=0.38 M=0.22 +RS=0.1 FC=0.5 IS=1E-8 TT=2.4E-8 N=1 BV=40) ************************************************************************* .MODEL RTEMP RES (TC1=10E-3 TC2=11E-6) ************************************************************************* .ENDS